??
CAD Model seçimi
HELP_VARIABLE
Part No.
8SDA-4-2-2-YZ
Manifold Size
1 Inch
Supply Threads
Port Sizes
Port Locations
Number of Ports
L Length
190.5 (7.5) mm (INCH)
A
32.0 (1.25) mm (INCH)
B
32.0 (1.25) mm (INCH)
C
47.6 (1.88) mm (INCH)
E
51.3 (2.13) mm (INCH)
F
40.6 (1.60) mm (INCH)
G
54.1 (2.13) mm (INCH)
H
36.8 (1.45) mm (INCH)
K
26.4 (1.04) mm (INCH)
DIA Dia Thru (4 Places)
7.14 (0.28) mm (INCH)
TH Thread (Both Ends)
1 Inch (F)
Weight
0.8 (1.7) kg (lbs.)
CAD modeli indir
Previews
3D
Boyut