您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
16SA-2-2-2-Z
Burger & Brown
SmartFlow
Aluminum Manifolds
Powered by
CAD模型選擇
{burger_brown/smartflow/aluminum/al_manifold_2_inch.prj},{NB=16SA-2-2-2-Z},{MS=2.00000000},{ST=},{NP=2},{PS=2},{MT=Z},{C=25.4 (1.0)},{E=95.3 (3.75)},{F=82.6 (3.25)},{G=81.3 (3.20)},{H=40.6 (1.60)},{K=5.1 (0.20)},{DIA=7.1 (0.28)},{TH=2 Inch (F)},{C1=1.0},{E1=3.750},{F1=3.250},{G1=3.200},{H1=1.600},{K1=0.200},{DIA1=0.28125}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Part No.
16SA-2-2-2-Z
Manifold Size
2
Inch
Supply Threads
NPT
British Parallel
British Taper
NPT
British Parallel
British Taper
Number of Ports
Note
Custom Manifold
Port Sizes
1/4 Inch NPT(F)
1/4 Inch BSPP(F)
1/4 Inch BSPT(F)
3/8 Inch NPT(F)
3/8 Inch BSPP(F)
3/8 Inch BSPT(F)
1/2 Inch NPT(F)
1/2 Inch BSPP(F)
1/2 Inch BSPT(F)
3/4 Inch NPT(F)
3/4 Inch BSPP(F)
3/4 Inch BSPT(F)
1 Inch NPT(F)
1 Inch BSPP(F)
1 Inch BSPT(F)
1/4 Inch NPT(F)
1/4 Inch BSPP(F)
1/4 Inch BSPT(F)
3/8 Inch NPT(F)
3/8 Inch BSPP(F)
3/8 Inch BSPT(F)
1/2 Inch NPT(F)
1/2 Inch BSPP(F)
1/2 Inch BSPT(F)
3/4 Inch NPT(F)
3/4 Inch BSPP(F)
3/4 Inch BSPT(F)
1 Inch NPT(F)
1 Inch BSPP(F)
1 Inch BSPT(F)
Manifold Type
Supply - Blue
Return - Red
Supply - Blue
Return - Red
L Stocked Manifold Length
114 (4.5)
mm (INCH)
A
38.1 (1.5)
mm (INCH)
B
38.1 (1.5)
mm (INCH)
C
25.4 (1.0)
mm (INCH)
D
114.3 (4.5)
mm (INCH)
E
95.3 (3.75)
mm (INCH)
F
82.6 (3.25)
mm (INCH)
G
81.3 (3.20)
mm (INCH)
H
40.6 (1.60)
mm (INCH)
K
5.1 (0.20)
mm (INCH)
DIA Dia Thru (4 Places)
7.1 (0.28)
mm (INCH)
TH Thread (Both Ends)
2 Inch (F)
Stocked Manifold Weight
0.6 (1.3)
kg (lbs.)
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸