??
Choix du modèle CAO
HELP_VARIABLE
Part No.
6SA-2-2-2-Z
Manifold Size
3/4 Pouce
Supply Threads
Port Sizes
Port Locations
Number of Ports
Note
Custom Manifold
Manifold Type
L Stocked Manifold Length
114 (4.5) mm (INCH)
A
38.1 (1.5) mm (INCH)
B
38.1 (1.5) mm (INCH)
C
57.2 (2.25) mm (INCH)
D
114.3 (4.5) mm (INCH)
E
41.2 (1.62) mm (INCH)
F
31 (1.22) mm (INCH)
G
43 (1.69) mm (INCH)
H
28 (1.10) mm (INCH)
K
20.6 (0.81) mm (INCH)
DIA Dia Thru (4 Places)
4.5 (0.18) mm (INCH)
TH Thread (Both Ends)
3/4 Inch (F)
Stocked Manifold Weight
0.3 (0.6) kg (lbs.)
Modèles CAO générés
Aperçus 3D
3D
Infos techniques