??
Селекция на CAD модел
HELP_VARIABLE
Part No.
6SDA-4-2-2-YZ
Manifold Size
3/4 Inch
Supply Threads
Port Sizes
Port Locations
Number of Ports
L Length
152.4 (6) mm (INCH)
A
25.4 (1.0) mm (INCH)
B
25.4 (1.0) mm (INCH)
C
38.1 (1.5) mm (INCH)
E
41.2 (1.62) mm (INCH)
F
31 (1.22) mm (INCH)
G
43 (1.69) mm (INCH)
H
28 (1.08) mm (INCH)
K
20.6 (0.81) mm (INCH)
DIA Dia Thru (4 Places)
4.5 (0.18) mm (INCH)
TH Thread (Both Ends)
3/4 Inch (F)
Weight
0.3 (0.75) kg (lbs.)
Сваляне на CAD модели
Previews
3D
Размер