您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
HFR4-A-60
Burger & Brown
SmartFlow
Flow Regulators
High Temperature Flow Regulators
Powered by
CAD模型選擇
{burger_brown/smartflow/flow_regulators/high_temp_flow_regulators/high_temp_flow_asmtab.prj},{NB=HFR4-A-60},{IS=1/2 Inch NPT(F)},{ISPN=4},{AC=A},{FR=60},{L=158.75 (6.25)},{H=38.1 (1.50)},{W=38.1 (1.50)},{BD=0.190},{BL=2.500},{PPATH=high_temp_flow_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Part No.
HFR4-A-60
HFR4-A-60
Inlet Size
1/2 Inch NPT(F)
1/2 Inch NPT(F)
Accessories
Flow Regulator only
Thermometer
Flow Regulator only
Thermometer
Flow Rate (max.) (gallons/liters per minute)
6.0 gpm
22 lpm
6.0 gpm
22 lpm
L
158.75 (6.25)
mm(INCH)
H
38.1 (1.50)
mm (INCH)
W
38.1 (1.50)
mm (INCH)
A
83.2 (3.28)
mm (INCH)
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸