F3-A-15-QR
Burger & Brown
SmartFlow
Flow Regulators
Delta Q Precision Flow Regulators
Powered by
CAD모델 선택
{burger_brown/smartflow/flow_regulators/delta_q_precision_flow_regulators/precision_flow_reg_icecube_asmtab.prj},{NB=F3-A-15-QR},{IS=3/8 Inch NPT(F)},{RTS=},{AC=A},{FR=15},{FD=QR},{ISPN=3},{H=38.1 (1.50)},{W=38.1 (1.50)},{A=96.5 (3.80)},{PPATH=precision_flow_reg_icecube_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Part No.
F3-A-15-QR
F3-A-15-QR
Inlet Size
3/8 Inch NPT(F)
3/8 Inch NPT(F)
Regulator Type Selection
with Brass End Caps
with Nylon End Caps
with Brass End Caps
with Nylon End Caps
Accessories
Flow Body Only
Thermometer
Thermometer and Pressure Gauge
Thermometer and Liquid-filled Pressure Gauge
Thermometer, Pressure Gauge, Quick-Change Socket and Plug
Thermometer, Liquid-filled Pressure Gauge, Quick-Change Socket and Plug
Thermometer and Quick-Change Socket and Plug
Pressure Gauge
Liquid-filled Pressure Gauge
Flow Body Only
Thermometer
Thermometer and Pressure Gauge
Thermometer and Liquid-filled Pressure Gauge
Thermometer, Pressure Gauge, Quick-Change Socket and Plug
Thermometer, Liquid-filled Pressure Gauge, Quick-Change Socket and Plug
Thermometer and Quick-Change Socket and Plug
Pressure Gauge
Liquid-filled Pressure Gauge
Flow Rate (max.) (gallons/liters per minute)
1.5 gpm
2.5 gpm
8.0 gpm
10 lpm
20 lpm
30 lpm
1.5 gpm
2.5 gpm
8.0 gpm
10 lpm
20 lpm
30 lpm
Flow Direction
Return (Standard Flow In)
Supply (Flow Out)
Return (Standard Flow In)
Supply (Flow Out)
L
99.57 (3.92)
mm (INCH)
H
38.1 (1.50)
mm (INCH)
W
38.1 (1.50)
mm (INCH)
A
96.5 (3.80)
mm (INCH)
B
0
mm (INCH)
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도